Product WLS28-2CW570XQ
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Miniature Sensor
Order number: 3062619Alternative order number : 62619
- Cable, 2 m, 3-wire
- Coaxial optics, no blind zone
- Operating voltage: 10…30 VDC
- NPN switching output, light operation

General data
| EAN | 662488626198 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 58 g |
Technical Data
| Function | Retroreflective Sensor |
| Light type | Red polarized |
| Output function | NO contact, light operation, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

