Product  WLS28-2CW1130DX

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3040214

Alternative order number : 40214

    • M12 × 1 male connector
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 90…250 VAC
    • Relay output, NO (SPST)
    • Light or dark operation, adjusted via selector switch
#

General data

EAN 662488402143
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 254 g

Technical Data

Function Proximity switch
Light type IR
Output function NO contact, Relay output
Electrical connection Connector, 1/2″
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top