Product WLS28-2CW285X
Pick-to-Light
Placement Sensor
Order number: 3081629Alternative order number : 81629
- Protection class IP67
- Male M12 x 1, 4-pin
- Worklights: yellow, green
- Mispick: -
- Trigger light: -
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488816292 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 152 g |
Technical Data
| Function | Pushbutton |
| Number of colors/segments | 2 |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC Thermoplastic material, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |

