Product  MAR3032NX485Q

Supply Cable - M12 Power

Connection Cable

Order number: 100038709
    • M12 female connector, L-coded, straight, 5-pin (4+FE)
    • Jacket material: PUR
    • Jacket color: gray
    • Highly resistant to oils, coolants, lubricants
    • Suitable for drag chain use
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen free
    • Norms: CE, UKCA and RoHS
    • Protection class: IP65, IP67, IP68
    • Cable length: 8.0 m
#

General data

EAN 4047101594072
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin PL
Weight 1150 g

Technical Data

Cable length 8.0  m
Ambient temperature -25…+80 °C

Connectivity accessories

100007323
6625836

Select Country

Turck worldwide

to top