Product DF-G3LIR-PU-Q5
LED Linear Light
In the Plastic Housing
Order number: 3802031Alternative order number : 802031
- Protection class IP67
- Connection: M12 × 1 cable with male connector, PVC, 150 mm, 4-pin
- Length of the illuminated area L: 146.4 mm
- Color: Cold white
- Illuminance at 0.5 m: 247 Lx
- Operating voltage: 10…15 VDC or 20…27 VDC
- Dimmable from 25 to 100 % with up to 1000 Hz over the input signal

General data
| EAN | 662488013998 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 68.04 g |
Technical Data
| Operating voltage | 10…27 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PC PA, Anodized |
| Ambient temperature | -40…+60 °C |
| Protection class | IP66/IP67 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

