Product DF-G2W-PS-Q7
Pressure Sensor
IO-Link with 2 PNP Transistor Switching Outputs
Order number: 6833005- Compact design
- For pressure and vacuum monitoring
- Rotatable sensor body
- Display rotatable by 360°
- Excellent EMC properties
- 2 × PNP outputs, IO-Link
- Pressure range 0…10 bar rel.

General data
| EAN | 4047101544688 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 51 g |
Technical Data
| Design | With display |
| Operating voltage | 10.8…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -10…+60 °C |
| Protection class | IP65 |
Connectivity accessories
|
PSGS4M-4416-0.5M | 6935330 |
|
PT160R-2004-IOL-H1141/X | 100022265 |

