Product DF-G2W-PS-2M
Industrial Ethernet Cable
Connection Cable
Order number: 100003038- Ethernet cable: 8‐pin, AWG 26, CAT 6A
- Jacket material: PUR
- Jacket color: green
- Jacket diameter: 6.7 mm
- Twisted pair, shielded
- Oil resistant acc. to DIN EN 60811-404 (7 × 24 h/90 °C)
- UV resistant
- Flame retardant acc. to IEC 60332-2
- Approval: cULus
- RoHS compliant (2011/65/EC)
- RJ45 male connector, straight, 8-pin
- M12 male connector, straight, X-coded
- Cable length: 0.2 m

General data
| EAN | 4047101474060 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 42 g |
Technical Data
| Cable length | 0.20 m |
| Ambient temperature | -40…+80 °C |

