Product DF-G2W-NS-2M
Image Processing
Touch Display
Order number: 3029512Alternative order number : 29512
- 3.5“ screen diagonal
- Format: 4:3
- Resolution: 320 x 240 RGB

General data
| EAN | 662488295127 |
| eCl@ss-Code (V5.1.4): | 27310290 -/- Image processing component (not classified) (accessories: filter,…) |
| Customs tariff number | 85312040900 |
| Country of origin | US |
| Weight | 408.23 g |
Technical Data
| Housing material | Metal, CuZn |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |

