Product DF-G3-PD-Q7
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3092557Alternative order number : 92557
- Cable, 2 m
- Protection classes IP67 IP69K
- Ambient temperature: -40…+70 °C
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488925574 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 45 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Tube |
| Construction size | M18 x 1 |
| Range | 0…25000 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Nickel-plated brass |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |
Connectivity accessories
|
PSGS4M-4416-0.5M | 6935330 |
|
PT160R-2004-IOL-H1141/X | 100022265 |

