Product PBT23U-VL
Pressure Transmitter
Ratiometric Output (3-Wire)
Order number: 100000813- Fully welded metal measuring cell
- Pressure range 0…600 bar rel.
- Pressure peak orifice
- 5 VDC ± 10 %
- Ratiometric output 10…90 %
- Process connection 9/16"-18 UNF (SAE) male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101443271 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Process connection | 9/16″-18 UNF male thread |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |

