Product WLB32ZC850PBQMB
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3038663Alternative order number : 38663
- Male M12 × 1
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation, adjusted via switch

General data
| EAN | 662488386634 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 253 g |
Technical Data
| Function | Proximity switch |
| Light type | IR |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
BWC-LMRSFRPB
Surge protection, bulkhead fitting, RP-SMA type |
3079296 |
|
T18SP6R W/30 | 3033923 |
Connectivity accessories
|
WKC4.5T-20-RSC4.5T/TXY6713 | 6636144 |

