Product WLB32ZC850PBQM
Incremental Encoder
Industrial Line
Order number: 100010537- Flange with stator coupling, Ø 65 mm
- Hollow shaft, Ø 5/8"
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 5…30 VDC
- RS422/TTL invertible
- Pulse frequency max. 300 kHz
- M12 × 1 male connector, 8-pin
- 360 pulses per revolution

General data
| EAN | 4047101550405 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 400 g |
Technical Data
| Output function | RS422/TTL |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
BWC-LMRSFRPB
Surge protection, bulkhead fitting, RP-SMA type |
3079296 |
|
T18SP6R W/30 | 3033923 |
Connectivity accessories
|
WKC4.5T-20-RSC4.5T/TXY6713 | 6636144 |

