Product  WLB32C850PB

Inductive Sensor

For the Food Industry

Order number: 1634861
    • Threaded barrel, M30 x 1.5
    • Stainless steel, 1.4404
    • Front cap made of liquid crystal polymer
    • Factor 1 for all metals
    • Resistant to magnetic fields
    • For temperatures of -40 °C…+100 °C
    • High protection class IP69K for harsh environments
    • Special double-lip seal
    • Protection against all common acidic and alkaline cleaning agents
    • Laser engraved label, permanently legible
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
    • ATEX category II 3 G, Ex zone 2
    • ATEX category II 3 D, Ex zone 22
#

General data

EAN 4047101129243
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 93 g

Technical Data

Output function NO contact, PNP
Electrical connection Connector, M12 × 1
Housing material Stainless steel, 1.4404 (AISI 316L)
Ambient temperature -40…+100 °C
Protection class IP68/IP69K
Approvals ATEX II 3 D, ATEX II 3 G

Mounting accessories

3079296
3033923

Connectivity accessories

3041562

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top