Product WLB32C285PBQ
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3058415Alternative order number : 58415
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488584153 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 158 g |
Technical Data
| Function | Proximity switch |
| Light type | IR |
| Output function | Connection programmable, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
BWC-LMRSFRPB
Surge protection, bulkhead fitting, RP-SMA type |
3079296 |
|
T18SP6R W/30 | 3033923 |
Connectivity accessories
|
CL50GRYALS4PQ | 3041562 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

