Product TL50RYALSQ
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100050773- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -1…1 bar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection 1/2"-14 NPT female thread
- Plug-in device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

Data Sheets
| German | 188 KB |
| English | 187 KB |
| French | 188 KB |
| Spanish | 173 KB |
| Czech | 189 KB |
| Dutch | 187 KB |
| Romanian | 188 KB |
| Russian | 180 KB |
| Polish | 189 KB |
| Chinese | 239 KB |
| Turkish | 189 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 120 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

