Product S12-2RPRL-2M
Photoelectric Sensor
Diffuse-Mode Sensor
Order number: 3078189Alternative order number : 78189
- Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- LED, all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488781897 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 22.68 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Rectangular |
| Construction size | 20 x 12 x 32 mm, Q20 |
| Range | 1…1500 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |

