Product S12-2NAEL-2M
Pressure Sensor
Relative Pressure: -1…2.5 Bar
Order number: 100001517- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Ceramic measuring cell
- 18…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- Process connection 1/4 inch NPT-18 female thread
- Connector device, M12 × 1

General data
| EAN | 4047101555608 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 275 g |
Technical Data
| Design | With display |
| Operating voltage | 18…33 VDC |
| Output function | NO/NC, PNP/NPN |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |

