Product  TL50HYR1QPMA

LED Signal Light

High-intensity Tower Light

Order number: 3087139

Alternative order number : 87139

    • Plastic housing, black
    • Protection against electromagnetic and high-frequency interference
    • Protection class IP67
    • PUR cable with M12 × 1 male connector, 150 mm
    • Colors: Yellow (COL 1)/Red rotating (COL 2)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

Mounting accessories

3032723
3052521

Connectivity accessories

6625013
6625025

Select Country

Turck worldwide

to top