Product  WLC60XW640GAR

Temperature Detection

Probe

Order number: 9910820
    • Max. temperature connector: 120°C
    • Connection mode: 4-wire connection
    • Probe with ¼ inch outside diameter
#

General data

EAN 4047101417982
eCl@ss-Code (V5.1.4): 27200208 -/- Temperature measurement electrical complete
Customs tariff number 90251900900
Country of origin IT
Weight 38 g

Technical Data

Electrical connection Connector, M12 × 1
Housing material Stainless steel, 1.4404 (AISI 316L)
Ambient temperature -40…+120 °C
Protection class IP67

Connectivity accessories

3027067

Select Country

Turck worldwide

to top