Product WLC60CW340AR
LED Signal Light
Tower Light
Order number: 3025561Alternative order number : 25561
- Plastic housing, gray
- Protection class IP67
- Protection against electromagnetic and high-frequency interference
- Colors: Red flashing (COL 1) / Yellow flashing (COL 2) / Green flashing (COL 3) / Blue flashing (COL 4)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488255619 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 204 g |
Technical Data
| Function | Tower light |
| Light type | Red, flashing, Yellow, flashing, Green, flashing, Blue, flashing |
| Number of colors/segments | 4 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Grey |
| Window material | Polycarbonate, clear |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Connectivity accessories
|
SM31EPD W/30 | 3027067 |

