Product  WLC60XW340GAR

PROFIBUS Cable

PUR Cable Jacket

Order number: U0340-715
    • Jacket material: PUR, 2 × 22 AWG
    • Jacket color: violet
    • UL approval
    • End open
    • M12 male connector, straight, reverse-keyed
    • Cable length: 15 m
#

General data

EAN 4047101026221
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 1080 g

Technical Data

Cable length 15.0  m
Ambient temperature -40…+80 °C

Connectivity accessories

3027067

Select Country

Turck worldwide

to top