Product WLC60XW340A
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Miniature Sensor
Order number: 3013291Alternative order number : 13291
- Stainless steel housing V2A
- Protection class IP67
- Male M8 × 1; 3-pin
- Lens, sapphire crystal glass
- Operating voltage: 10…30 VDC

General data
| EAN | 662488132910 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | CH |
| Weight | 3 g |
Technical Data
| Function | Opposed mode sensor |
| Light type | IR |
| Electrical connection | Connector, M8 × 1 |
| Cable length | 2.0 m |
| Housing material | Metal, Stainless steel |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
SM31EPD W/30 | 3027067 |

