Product LQMAC-306EF
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3033407Alternative order number : 33407
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
| EAN | 662488334079 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 156 g |
Technical Data
| Cable length | 2.0 m |
| Construction size | 30 x 30 x 41.5 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |

