Product  TL50BLR1AOS3Q

Photoelectric Sensor

Retroreflective Laser Sensor with Polarizing Filter

Order number: 3073244

Alternative order number : 73244

    • Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • LED, all-round visible
    • Sensitivity adjusted via potentiometer
    • Microprism reflector BRT-51X51BM recommended for ranges up to 10 m and self-adhesive reflector film BRT-TVHG-2X2 for ranges up to 1.5 m; included in scope of delivery
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488732448
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin CN
Weight 45.36 g

Technical Data

Function Retroreflective Sensor
Light type Red polarized
Output function NO/NC, PNP
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, ABS
Ambient temperature -10…+50 °C
Protection class IP67

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top