Product WLC90WGL15R
Field-Wireable Connector
Male Connector M8 × 1/Ø 8 mm, Straight
Order number: 6901011- Metal coupling nut
- Protection class IP67
- Solder connection
- Field-wireable connector
- Mechanical connection M8/Ø 8 mm
- Straight design
- 4-pin
- metr. Screw-in thread M11 × 0.75
- Cable feedthrough 3.5…5.0 mm

General data
| EAN | 4047101458213 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 11 g |
Technical Data
| Ambient temperature | -40…+85 °C |
Connectivity accessories
|
SM31EPD W/30 | 3027067 |

