Product  WLC90WGL8R

Incremental Encoder

Industrial Line

Order number: 1544107
    • Flange with stator coupling, Ø 36.8 mm
    • Hollow shaft, Ø 8 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP65 on shaft side
    • ‐20 …+70 °C (supply voltage > 15 VDC: max. +55 °C)
    • Max. 6000 rpm
    • 5…30 VDC
    • Cable connection, 8-pin
    • Push-pull, with inversion
    • Pulse frequency max. 250 kHz
    • 360 pulses per revolution
#

General data

EAN 4047101253702
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin DE
Weight 293 g

Technical Data

Output function Push-Pull/HTL
Electrical connection Cable
Housing material Plastic
Ambient temperature -20…+70 °C

Connectivity accessories

3027067

Select Country

Turck worldwide

to top