Product  WLC90WGL30Q

Bus Cable for CAN (DeviceNet, CANopen)

PVC Cable Jacket, Thin

Order number: U2529
    • Jacket material: PVC
    • Power pair: AWG 2/22
    • Data pair: AWG 2/22
    • Jacket color: gray
    • UL approval
    • M12-female, angled, A-coded
    • M12 male connector, angled, A-coded
    • Cable length: 0.5 m
#

General data

EAN 4047101019933
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 72 g

Technical Data

Cable length 0.50  m
Ambient temperature -30…+75 °C

Connectivity accessories

3027067
7030632
6634164

Select Country

Turck worldwide

to top