Product  WLC90WGL8Q

LED Signal Light

Tower Light

Order number: 3019226

Alternative order number : 19226

    • Plastic housing, black
    • Protection class IP50
    • EMI and RFI immune
    • Monochrome: Red (COL 1)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper max. 92 dB
#

General data

EAN 662488192266
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 278 g

Technical Data

Function Tower light
Light type Red
Number of colors/segments 2
Acoustic signal Continuous tone
Volume 92 dB
Dimmable No
Cascadable No
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS
Window material Polycarbonate, clear
Ambient temperature -20…+50 °C
Protection class IP50

Connectivity accessories

3027067
7030632
6634164

Select Country

Turck worldwide

to top