Product  WLC90WL30RQ

Actuator and Sensor Cable

Extension Cable

Order number: U2-02068
    • M12 female connector, straight, 4-pin
    • M12 male connector, straight, 4-pin
    • Instrumentation Tray Cable
    • TPE jacket, yellow, 4 × 22 AWG
    • UV resistant
    • -40 °C cold bending strength
    • Oil resistant
    • Fire classes: UL 1685 FT4, UL1061, CSA FT4
    • Flexlife and C-Track approved
#

General data

EAN 4047101197495
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin MX
Weight 115 g

Technical Data

Cable length 2.0  m
Ambient temperature 5…+105 °C

Connectivity accessories

3027067
7030632
6634164

Select Country

Turck worldwide

to top