Product  WLC90WL8

Safety Light Curtain

Emitter/Receiver Pair

Integrated Muting Function

Order number: 3084529

Alternative order number : 84529

    • Cable with male end M12 x 1, 8-pin, 300 mm
    • Protection class IP65
    • Flat housing without blind zone
    • Adjustments via DIP switch
    • Resolution can be reduced
    • Blanking function
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 25 mm
    • Scan field 1810 mm (L1)
    • Mounting bracket included in delivery
#

General data

EAN 662488845292
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 3599 g

Technical Data

Function Light screen
Light type IR
Scan field 1810  mm
Cascadable No
Output function 2 x NC contact, 2 × PNP
Electrical connection Cable with connector, M12 × 1
Cable length 0.30  m
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Connectivity accessories

3027067

Select Country

Turck worldwide

to top