Product WLC90WL30Q
Temperature measuring amplifier
1-channel
Order number: 7506630- Input for Pt100/ Ni100 resistors, thermocouples and millivolt signals in 2, 3 or 4-wire technology
- Output circuit: 0/4…20 mA
- Upper and lower limit adjustable via rotary coding switch
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, CFMUS, UL, TR CU, INMETRO, CCOE, NEPSI, KOSHA
- Installation in zone 2

General data
| EAN | 4047101117387 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 157 g |
Technical Data
| Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 249 KB |
| English | 249 KB |
| French | 250 KB |
| Spanish | 249 KB |
| Czech | 250 KB |
| Dutch | 249 KB |
| Romanian | 249 KB |
| Russian | 256 KB |
| Polish | 250 KB |
| Chinese | 303 KB |
| Turkish | 173 KB |
Approval
| TÜV 02 ATEX 1898 | 2192 KB |
| TÜV 06 ATEX 552978 X | 2151 KB |
| FM/CSA - IS-1.106 | 192 KB |
| IECEx - TUN 06.0010X | 4678 KB |
| KOSHA 14-AV4BO-0478X | 363 KB |
| UL 61010 | 373 KB |
CAD File
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Connectivity accessories
|
SM31EPD W/30 | 3027067 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

