Product  WLC90WL15Q

Pick-to-Light

Placement Sensor

Light Grid

Order number: 3050787

Alternative order number : 50787

    • Scan field Y: 375 mm
    • Total height 416.6 mm
    • 13-beam system, beam spacing 25 mm
    • Emitter
    • Range max. 2 m
    • Light / Dark operation
    • Selectable frequency as protection against crosstalk
    • Operating voltage 12…30 VDC
    • Input of operation request light +24 VDC
    • Protection class IP62
#

General data

EAN 662488507879
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85437090990
Country of origin US
Weight 403 g

Technical Data

Function Opposed mode sensor
Light type IR
Number of colors/segments 1
Scan field 375  mm
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, AL, Black
Window material Acrylic, clear
Ambient temperature 0…+50 °C
Protection class IP62

Connectivity accessories

3027067
7030632
6634164

Select Country

Turck worldwide

to top