Product TL50RYGYRQ
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3055975Alternative order number : 55975
- Compact design
- Connection via male M12 x 1
- Operating voltage 15…24 VDC
- PNP transistor output and analog output for current
- Measuring range adjustable via teach-in
- Blind zone: 15 cm
- Range: 100 cm

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

