Product  K50FLOXXPQ

Inductive Sensor

Order number: 1644350
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • Auto-compensation protects against pre-damping
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • M12 x 1 male connector
#

General data

EAN 4047101133196
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 28 g

Technical Data

Output function NO contact, NPN
Electrical connection Connector, M12 × 1
Housing material Stainless steel, 1.4301 (AISI 304)
Ambient temperature -30…+85 °C
Protection class IP68

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top