Product TL50BLRGQ
LED Signal Light
Beacon
Order number: 3805996Alternative order number : 805996
- All-round LED display
- Individually controllable
- Mechanical screw-in thread M30 × 1.5
- Protection classes IP67/IP69K
- In the standard settings, up to seven colors can be displayed in accordance with the logic table (COL 1, COL 2, COL 3, flashing function)
- Can be configured using Pro Editor, can display up to 14 colors, various lighting animations, configurable I/O-block compatibility
- M12 × 1 male connector
- Operating voltage 18…30 VDC

General data
| EAN | 662488045722 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 96 g |
Technical Data
| Function | Spotlight |
| Light type | RGB |
| Number of colors/segments | 7 |
| Dimmable | No |
| Cascadable | No |
| Output function | NO contact, Potential-free |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP66/IP67/IP69 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

