Product  TL50HGYRBAOSQ

Plastic Fiber

Single Conductor — Jacketed Optical Cable Made of Plastic Fiber

Order number: 3042804

Alternative order number : 42804

    • Operation: opposed mode
    • 2 pcs. included in delivery
    • Polyethylene sheath, flexible
    • Operating temperature: -30…+70 °C
    • Male end, pluggable
    • End sleeve for probe, M2.5 x 0.45 threaded, high temperature proof up to 125 °C
    • Optical fiber, core diameter 1.0 mm
    • Optical fiber, total length: ± 1829 mm
#

General data

EAN 662488428044
eCl@ss-Code (V5.1.4): 27061090 -/- Ready-made optical fiber (not classified)
Customs tariff number 85447000900
Country of origin JP
Weight 54.43 g

Technical Data

Function Opposed mode sensor (emitter/receiver)
Housing material Plastic, PE, Black
Ambient temperature -30…+125 °C

Connectivity accessories

3087999
4600650

Select Country

Turck worldwide

to top