Product M12FT3Q
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6870446- Ex sensor for liquid media
- Calorimetric functionality
- Adjustment via Ex signal processor
- Status displayed via signal processor
- Sensor made of Hastelloy C22
- Intrinsically safe Ex ib IIC T6…T3, for use in Zone 1
- M12 × 1 connector device
- 4-wire connection to an Ex signal processor
- ATEX category II 2 G, Ex zone 1
- ATEX category II 2 D, Ex zone 21

General data
| EAN | 4047101173987 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 209 g |
Technical Data
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Hastelloy C22 (2.4602) |
| Protection class | IP67 |
| Approvals | ATEX II 2 G, ATEX II 2 D |

