Product  K30RPTGXDQ

Safety Light Curtain

Emitter/Receiver Pair

Order number: 3077257

Alternative order number : 77257

    • M12 × 1 male connector, 8-pin
    • Protection class IP65
    • Scan field 1800 mm
    • Resolution 30 mm
    • Internal testing in 500-ms cycle
    • Range 15 m
    • Operating voltage 24 VDC ± 15 %
    • Switching output with restart interlock (LATCH)
    • Muting is not supported
    • Type 2 acc. to IEC 61496-1, -2; category 2 PL d acc. to EN ISO 13849-1; SIL 2 acc. to IEC 61508
#

General data

EAN 662488772574
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin CN
Weight 6700 g

Technical Data

Function Light screen
Light type IR
Scan field 1800  mm
Cascadable No
Output function 2 x NC contact, 2 × PNP
Electrical connection Connector, M12 × 1
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Mounting accessories

6635819

Select Country

Turck worldwide

to top