Product SC26-2DE
Field-Wireable Connector
Female Connector M12 × 1, Straight
Order number: 6905407- Metal coupling nut
- Protection class IP67
- IDC quick connection
- A-coding
- 4-pin
- M12 × 1 metric screw-in thread
- Cable feedthrough 4.0…5.1 mm

General data
| EAN | 4047101506709 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 22 g |
Connectivity accessories
|
PT60R-1008-U1-H1143/X | 6837596 |
|
REM-116T6S-7AAR-H1151 | 100011413 |
|
RKP56PLB-4-RSP56PLB/TXG | 100003355 |
Functional accessories
|
S306EQ
Photoelectric sensor, series S30, sensing mode: opposed mode sensor, 60 m sensing range, threaded barrel M30 x 1.5 with eurofast connector, 10…30 VDC supply voltage, emitter |
3033376 |
|
K50FLGRXP | 3083416 |

