Product SC26-2E
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6627135- Female M12, angled, 3-pin
- Male M12, straight, 3-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 3 m

General data
| EAN | 4047101340082 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 105 g |
Technical Data
| Cable length | 3.0 m |
| Ambient temperature | -25…+80 °C |
Connectivity accessories
|
PT60R-1008-U1-H1143/X | 6837596 |
|
REM-116T6S-7AAR-H1151 | 100011413 |
|
RKP56PLB-4-RSP56PLB/TXG | 100003355 |
Functional accessories
|
S306EQ
Photoelectric sensor, series S30, sensing mode: opposed mode sensor, 60 m sensing range, threaded barrel M30 x 1.5 with eurofast connector, 10…30 VDC supply voltage, emitter |
3033376 |
|
K50FLGRXP | 3083416 |

