Product SLPMP25-1390
Power Supply Module
FOUNDATION Fieldbus
Order number: 6882023- Supply of one FOUNDATION fieldbus H1 segment
- Output current: 800 mA
- Output voltage: 28…30 V DC
- Local diagnostics via LEDs
- Complete galvanic isolation

General data
| EAN | 4047101206586 |
| eCl@ss-Code (V5.1.4): | 27250202 -/- Power supply (fieldbus) |
| Customs tariff number | 85044083900 |
| Country of origin | DE |
| Weight | 131 g |
Technical Data
| Housing material | Plastic |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |
Data Sheets
| German | 142 KB |
| English | 142 KB |
| French | 142 KB |
| Spanish | 141 KB |
| Czech | 142 KB |
| Dutch | 141 KB |
| Romanian | 142 KB |
| Russian | 148 KB |
| Polish | 143 KB |
| Turkish | 143 KB |
CAD File
Manual
| Diagnostic Power Conditioner system (DPC-49-4RMB) | 1489 KB |
| Diagnostic Power Conditioner system (DPC-49-4RMB/YO) | 1322 KB |
| Diagnostic Power Conditioner system (DPC-49-4RMB/SY) | 951 KB |

