Product SLPMP25-410
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3074844- Compact design
- Cable, 2 m
- Operating voltage 15…24 VDC
- PNP transistor output and analog output for voltage
- Measuring range adjustable via teach-in
- Blind zone: 30 cm
- Range: 200 cm

General data
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Technical Data
| Function | Proximity switch |
| Design | Rectangular with thread |
| Range | 300…2000 mm |
| Operating voltage | 15…24 VDC |
| Output function | NO contact, Analog output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Polyester |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

