Product  SLPMP25-1810P128

Photoelectric Sensor

Laser Emitter

Order number: 3075969

Alternative order number : 75969

    • Cable, PVC, 2 m
    • Protection class IP67
    • LED all-round visible
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488759698
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin CN
Weight 54 g

Technical Data

Function Opposed mode sensor
Design Rectangular with thread
Range 0…15000 mm
Light type IR
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS
Ambient temperature -10…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top