Product SLPMP25-970P128
Signal Processor
For Inductive Sensor up to 250 °C
Order number: 1602411- Threaded barrel, M30 x 1.5
- Stainless steel, 1.4571
- For temperatures up to +70 °C
- Functions only with Ni25‐CQ40…and Ni40‐CQ80…
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101170160 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 218 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

