Product SLPMR25-830P12
Vision System
Axial Lighting
Order number: 3075527Alternative order number : 75527
- Axial lighting
- Protection class: IP40
- Color: red
- Power supply: 24 VDC
- Pigtail M8x1, 0.6m

General data
| EAN | 662488755270 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 1890 g |
Technical Data
| Function | Area light |
| Design | Rectangular |
| Light type | Red |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.60 m |
| Housing material | Metal, Anodized AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP40 |

