Product SLPMR14-1250P12
Pressure Sensor
Relative Pressure: 0…600 Bar
Order number: 100008100- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Metal measuring cell
- Pressure peak orifice
- Pressure range 0…600 bar relative
- 18…33 VDC
- NO/NC contact, PNP/NPN output, IO-Link SSP4.1.1
- Process connection 1/4″ NPT male thread
- Connector device, M12 × 1

Data Sheets
| German | 180 KB |
| English | 180 KB |
| French | 181 KB |
| Spanish | 141 KB |
| Czech | 182 KB |
| Dutch | 180 KB |
| Romanian | 181 KB |
| Russian | 148 KB |
| Polish | 181 KB |
| Turkish | 183 KB |
Approval
Configuration File
Configuration Software
Datenblätter Archiv
IO-Link Parameters
Manual
| Version without Smart Sensor Profile | 1046 KB |
| Version with Smart Sensor Profile | 1301 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |

