Product  SLPCP14-1110P88

LED Signal Light

Tower Light

Order number: 3074635

Alternative order number : 74635

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • M12 x 1 male
    • Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Omnidirectional, sealed, continuous tone max. 99 dB
#

General data

EAN 662488746353
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 309 g

Technical Data

Function Tower light
Design Smooth barrel
Light type Green, Yellow, Red
Cascadable No
Operating voltage 21…27 VAC / 18…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP67

Connectivity accessories

Select Country

Turck worldwide

to top