Product  SLPP14-1250P88

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Order number: 3037636

Alternative order number : 37636

    • Male M12 × 1
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 5…15 VDC
    • NAMUR output: dark <= 1.2 mA ; light >= 2.1 mA
    • Acc. to EN 60947‐5‐6 (NAMUR)
    • ATEX category II 1 G, Ex zone 0
#

General data

EAN 662488376369
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 263.08 g

Technical Data

Function Opposed mode sensor
Design Rectangular
Range 0…6000 mm
Operating voltage 5…15 VDCNom. 8.2 VDC
Output function Light operation, NAMUR
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67

Connectivity accessories

Select Country

Turck worldwide

to top