Product  SLPP14-1110P88

Pick-to-Light

Placement Sensor

Capacitive Button

Order number: 3027612

Alternative order number : 27612

    • Protection class IP67
    • Male M12 x 1, 4-pin
    • Job light: yellow
    • Mispick: not signalled
    • Actuation: not signalled
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
#

General data

EAN 662488276126
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 132 g

Technical Data

Function Touch Button
Design Dome
Operating voltage 12…30 VDC
Output function NO contact, PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Connectivity accessories

Select Country

Turck worldwide

to top