Product  SLPCE25-970P8

Industrial Ethernet Cable

Extension Cable

Order number: U8626-1
    • Ethernet cable: 8‐pin, AWG 24, shielded
    • Jacket material: TPE, color: green
    • Jacket diameter: 7.7 mm
    • Suitable for drag chain use
    • UL approval
    • RJ45 male connector, straight, 8-pin
    • M12 male, straight, 8-pin
    • Cable length: 1.0 m
#

General data

EAN 4047101045222
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin US
Weight 95 g

Technical Data

Cable length 1.0  m
Ambient temperature -40…+80 °C

Connectivity accessories

Select Country

Turck worldwide

to top